Publish your products
Color Boom Sconce
Color Boom Sconce
Color Boom Sconce
Color Boom Sconce
Color Boom Sconce
Color Boom Sconce
Color Boom Sconce
Color Boom Sconce

    Color Boom Sconce

    The Color Boom Sconce is available in 4 sizes and brings colorful vibes to its mid-century modern style shade. This wall fixture combines playful design with practical functionality. Its recessed socket, nestled within a sleek bullet-shaped shade, directs focused light precisely through the shade’s conical form for effective task lighting.  
     
    Available in 13 powder coated colors and three finishes, this versatile sconce fits seamlessly into office spaces, bedrooms, and other residential or commercial environments. Ideal for task lighting, accent lighting and creating modern, colorful ambiance, the Color Boom Sconce adds personality while enhancing functionality in any setting. 

    Specification
    • Dimensions (4 sizes available)

      Height: 7", Bullet Shade: 7" long x 5" diameter, Backplate: 5"
      Swivel: 90° to front, 330° to left/right
      Depth varies by arm length for each SKU.
      Depth (SKU: 40120-0) = 8"
      Depth (SKU: 40120-3) = 11"
      Depth (SKU: 40120-6) = 14"
      Depth (SKU: 40120-10) = 18"

      Weight

      2 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired with a rotary dimmer switch installed on the backplate. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on a compatible wall dimmer switch.

      Socket Type

      One medium (E26) base socket.

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling is available by request.

      Certification

      UL listed for dry locations in the United States and Canada.

    Technical specification
    • Unique ref.color-boom-adjustable-wall-sconce-lighting
    • Product familyLighting
    • Product groupSconces
    • TypeObject (single object)
    • Date of publishing2025-08-22
    • Edition number1
    • Height (inches)7
    • Width (inches)5
    • Depth (inches)18
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States