Publish your products
Color Cadbury Sconce 10"
Color Cadbury Sconce 10"
Color Cadbury Sconce 10"
Color Cadbury Sconce 10"
Color Cadbury Sconce 10"
Color Cadbury Sconce 10"

    Color Cadbury Sconce 10"

    The Color Cadbury Sconce 10" pairs a rounded dome shade with a long, gooseneck-style arm, extending the light forward from the wall for a fixture that feels more like a fixed task light than a flush accent. An integrated cap in brass, nickel, or black tops the dome and echoes the circular backplate, tying the whole piece together as one deliberate design gesture.

    Its extended reach and downward-facing dome make it a strong choice for reading nooks, bedside lighting, and over vanities or console tables, where directed light is as important as the fixture itself. Well-suited to both residential and commercial interiors, it works as a standalone accent or spaced in pairs for symmetrical wall lighting. Perfect for large-scale hotel projects to office spaces and beyond.

    Specification
    • Dimensions: Depth: 13.5", Height: 10", Dome: 10", Backplate: 5.7"

      Width: 254mm

      Height: 254mm

      Depth: 343mm

      Weight: 9525g

      Primary material: Aluminum

      Secondary material: Brass

    Technical specification
    • Unique ref.color-cadbury-dome-sconce-10
    • Product familyCadbury Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    • Height (mm)254
    • Width (mm)254
    • Depth (mm)343
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)9525
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    United States