Publish your products
Color Cadbury Sconce 8"
Color Cadbury Sconce 8"
Color Cadbury Sconce 8"
Color Cadbury Sconce 8"
Color Cadbury Sconce 8"
Color Cadbury Sconce 8"

    Color Cadbury Sconce 8"

    The Color Cadbury Sconce 8" is a single-light wall sconce in aluminum and brass. It has an 8" solid dome shade on an arm that reaches 10.5" from a 5.7" backplate, so the light lands right where it’s needed. It comes in 14 colors with a brass, nickel, or black finish, and each fixture is made to order in Minneapolis.

    The downward light from the dome makes it a good fit over kitchen sinks and open shelving, beside beds, and above desks, and its smaller scale works where the 10" would crowd the wall. It’s UL listed for damp locations in the U.S. and Canada, so it suits kitchens and baths at home as well as café counters, hotel rooms, and office workstations. The fixture is hardwired with one E26 socket and is dimmable with compatible bulbs and a wall dimmer.

    Also available in a larger size as the Color Cadbury Sconce 10".

    Specification
    • Dimensions

      Depth: 10.5", Height: 9", Dome: 8", Backplate: 5.7"

      Weight

      2 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-cadbury-dome-sconce-8
    • Product familyCadbury Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    • Height (inches)9
    • Width (inches)8
    • Depth (inches)10.5
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States