Publish your products
Color Captain Flush Mount
Color Captain Flush Mount
Color Captain Flush Mount
Color Captain Flush Mount
Color Captain Flush Mount
Color Captain Flush Mount

    Color Captain Flush Mount

    The Color Captain Flush Mount offers a structural two-tier design with customizable, color-forward selections and precision-crafted aluminum and brass parts. Swivel mechanisms on each tier enable full rotational adjustment, making it adaptable for a variety of layouts.

    Perfect for residential interiors such as great rooms, bedrooms, and entryways as well as commercial spaces including restaurants, hotel suites, galleries, offices, and conference rooms requiring both presence and flexibility.

    Technical specification
    • Unique ref.color-captain-flush-mount-lighting
    • Product familyLighting
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2025-08-25
    • Edition number1
    • Height (inches)12
    • Width (inches)47
    • Depth (inches)47
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)7
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States