Publish your products
Color Hemi Flush Mount
Color Hemi Flush Mount
Color Hemi Flush Mount
Color Hemi Flush Mount
Color Hemi Flush Mount
Color Hemi Flush Mount
Color Hemi Flush Mount

    Color Hemi Flush Mount

    The Color Hemi Flush Mount 12" delivers a classic and modern silhouette with a customizable, color-forward twist. Available in 13 colors and three finishes, this fixture is flexible in matching or coordinating any interior design.

    The compact, low-profile design is ideal for hallways, bedrooms, kitchens, closets, laundry rooms, offices, boutique retail spaces, hospitality corridors, and break areas where ceiling height is limited but style is essential.

    Specification
    • Dimensions

      Varies by SKU.
      SKU: 50131-8, Dome diameter = 8", Installed height = 5"
      SKU: 50131-10, Dome diameter = 10", Installed height = 6"
      SKU: 50131-12, Dome diameter = 12", Installed height = 7"
      Available as a wall sconce in 2 sizes. Installs on ceiling or wall.

      Weight

      1-3 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on a compatible wall dimmer switch.

      Socket Type

      One medium (E26) base socket.

      Rating

      120V 60Hz, Max 15W per socket (bulb not included).

      Certification

      UL listed for damp locations in the United States and Canada.

    Technical specification
    • Unique ref.color-hemi-flush-mount-lighting
    • Product familyLighting
    • Product groupSurface Mounts
    • TypeObject (single object)
    • Date of publishing2025-08-26
    • Edition number1
    • Height (inches)7
    • Width (inches)12
    • Depth (inches)12
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States