Publish your products
Color Icon 3 Sconce
Color Icon 3 Sconce
Color Icon 3 Sconce
Color Icon 3 Sconce
Color Icon 3 Sconce
Color Icon 3 Sconce
Color Icon 3 Sconce

    Color Icon 3 Sconce

    The Color Icon 3 Sconce offers a contemporary take on classic globe lighting, pairing a minimalist, CNC-machined aluminum body with hand-blown opal white glass globes for a fixture that feels both sculptural and refined. Its flexible orientation and range of color and finish options give it a distinct adaptability not often found in globe-style sconces.

    Installable horizontally or vertically, this fixture is especially well-suited to vanity and bathroom lighting, though it works equally well in hallways, bedrooms, and other residential or commercial spaces. Use as a single accent or pair symmetrically for a polished, elevated look.

    Specification
    • Dimensions: Length: 23", Depth: 10", Backplate: 5", Globe: 6"

      Width: 584mm

      Depth: 254mm

      Weight: 11050g

      Primary material: Aluminum

      Secondary material: Glass

    Technical specification
    • Unique ref.color-icon-3-globe-sconce
    • Product familyIcon 3 Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    • Width (mm)584
    • Depth (mm)254
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)11050
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    United States