Publish your products
Color Legend 2 Sconce
Color Legend 2 Sconce
Color Legend 2 Sconce
Color Legend 2 Sconce
Color Legend 2 Sconce
Color Legend 2 Sconce

    Color Legend 2 Sconce

    The Color Legend 2 Sconce mounts two hand-blown opal glass globes on a horizontal bar, giving the fixture a wide, symmetrical footprint that reads as confidently architectural above a mirror. CNC-machined aluminum and solid brass hardware ground the piece, while its capped globes deliver soft, even light in both on and off states.

    Its horizontal spread makes it a natural fit above powder room, bathroom, and vanity mirrors, where balanced, wide-format lighting is essential. Available across 14 powder coat colors and finishes, it works as a single centered fixture or repeated along an extended vanity run.

    Specification
    • Dimensions: Length: 17", Height: 10.5", Depth: 7.5", Backplate: 5", Globe: 6"

      Width: 432mm

      Height: 267mm

      Depth: 190mm

      Weight: 11050g

      Primary material: Aluminum

      Secondary material: Brass

    Technical specification
    • Unique ref.color-legend-2-globe-sconce
    • Product familyLegend 2 Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    • Height (mm)267
    • Width (mm)432
    • Depth (mm)190
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)11050
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    United States