Publish your products
Color Legend 3 Sconce
Color Legend 3 Sconce
Color Legend 3 Sconce
Color Legend 3 Sconce
Color Legend 3 Sconce
Color Legend 3 Sconce
Color Legend 3 Sconce

    Color Legend 3 Sconce

    The Color Legend 3 Sconce offers a contemporary take on classic globe lighting, featuring precision-engineered CNC-machined parts paired with a minimalist aluminum body. Its clean yet sculptural design and three globe lights positioned on curved arms make it ideal for nesting above items such as mirrors or art in residential, commercial, or hospitality spaces.

    Available in brass, nickel, and black finishes and a variety of 14 colors, the fixture is perfect for adding personality to bathrooms, living areas, or retail environments.

    Specification
    • Dimensions

      Length: 23", Height: 10.5", Depth: 7.5", Backplate: 5", Globe: 6"

      Weight

      5 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on a compatible wall dimmer switch.

      Socket Type

      Three medium (E26) base sockets.

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in the United States and Canada.

    Technical specification
    • Unique ref.color-legend-3-wall-sconce-lighting
    • Product familyLighting
    • Product groupSconces
    • TypeObject (single object)
    • Date of publishing2025-08-22
    • Edition number1
    • Height (inches)10.5
    • Width (inches)23.5
    • Depth (inches)7.5
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)23
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States