Publish your products
Color Monarch Sconce
Color Monarch Sconce
Color Monarch Sconce
Color Monarch Sconce
Color Monarch Sconce
Color Monarch Sconce

    Color Monarch Sconce

    The Color Monarch Sconce delivers a linear silhouette with a bold arrangement of two statement bulb cups above and below a sculptural center cutout. Handcrafted from aluminum and brass and available in a range of customizable colors, this sleek fixture brings a sense of drama and dimension to any space, reading as both a lighting source and a design statement.

    Its compact, damp-rated construction makes it a versatile choice for primary bathrooms and powder rooms, while its bold profile also suits bedside lighting, hallway runs, and entryway moments. Ideal for residential and commercial projects alike, it pairs well with modern and transitional interiors. Install as a single statement piece or repeat in multiples for a rhythmic, elevated look.

    Specification
    • Dimensions: Height: 13", Depth: 3.5", Socket Cover: 6" x 2", Backplate: 5"

      Height: 330mm

      Depth: 89mm

      Weight: 3810g

      Primary material: Aluminum

    Technical specification
    • Unique ref.color-monarch-sconce
    • Product familyMonarch Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    • Height (mm)330
    • Depth (mm)89
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)3810
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    United States