Publish your products
Color Pose Flush Mount
Color Pose Flush Mount
Color Pose Flush Mount
Color Pose Flush Mount
Color Pose Flush Mount
Color Pose Flush Mount

    Color Pose Flush Mount

    The Color Pose Flush Mount reimagines flush mount lighting with a sleek, color-forward silhouette, its three cylindrical heads mounted on individual swivel joints for full control over light direction. Clustered tightly around a round canopy, it reads as a single considered fixture rather than a utilitarian spot light.

    Its compact scale makes it especially well-suited to rooms with low ceilings or high-swinging doors, from closets and hallways to kitchens and offices. Equally at home in residential and commercial projects, it offers a directional lighting solution that still feels intentional and designed, not purely functional.

    Specification
    • Dimensions: Lamp Cup: 6" x 2" (adjustable 90 degrees vertically, 330 degrees left to right), Canopy: 10" x 0.6"

      Width: 254mm

      Height: 51mm

      Depth: 254mm

      Weight: 11050g

      Primary material: Aluminum

    Technical specification
    • Unique ref.color-pose-flush-mount
    • Product familyPose Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    • Height (mm)51
    • Width (mm)254
    • Depth (mm)254
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)11050
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    United States