Publish your products
Crown Chandelier 32"
Crown Chandelier 32"
Crown Chandelier 32"
Crown Chandelier 32"
Crown Chandelier 32"

    Crown Chandelier 32"

    The Crown Chandelier is a large-scale chandelier of solid brass built from five arms, each carrying two eight-inch hand-blown opal glass globes in a Y-shaped, diagonally tilted arrangement. The fixture measures 32 inches in width and 11 inches in height. Available in a brass, nickel, or black finish. 

    The Crown is wired with ten E26 sockets rated at a maximum of 9 watts each and is dimmable with a compatible dimmer. It is UL listed for damp locations and hangs from 19 to 31 inches with extension rods. Mounted flush to the ceiling, the arms form a star-like pattern, and the fixture suits large round or square dining tables, foyers, and grand entries. A hang-straight add-on is available for sloped ceilings. Well-suited to both residential and commercial interiors, including hospitality lobbies and restaurants. Also available in 14 colors as the Color Crown Chandelier 32 Inch.

    Specification
    • Dimensions

      Width: 32", Fixture Height: 11", Globe: 6", Canopy: 5.7"

      Hanging Height

      19" - 31". One 12" and two 6" extension rods included.

      Weight

      16 lb

      Materials

      Brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      10 sockets · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.crown-globe-chandelier
    • Product familyCrown Chandelier
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    • Height (inches)31
    • Width (inches)32
    • Depth (inches)32
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)16
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States