Publish your products
Twink Sconce
Twink Sconce
Twink Sconce
Twink Sconce
Twink Sconce

    Twink Sconce

    The Twink Sconce is a small, single-light fixture in aluminum and brass, with one exposed bulb on a 5" round backplate. It projects just 3.5" and mounts on either a wall or a ceiling, which gives you more placement options than a typical sconce. It comes in a brass, nickel, or black finish, and each fixture is made to order in Minneapolis.

    Its small scale works well repeated in multiples down a stairwell or along a corridor, or as a single light over an entry, hallway, or bathroom. It’s UL listed for damp locations in the U.S. and Canada, and suits homes as well as hotels, restaurants, and offices. The fixture is hardwired with one E26 socket and is dimmable with compatible bulbs and a wall dimmer.

    Also available in 14 colors as the Color Twink Sconce.

    Specification
    • Dimensions

      As shown without bulb:
      Depth: 3.5", Backplate: 5"

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.twink-sconce
    • Product familyTwink Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    • Depth (inches)3.5
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States