Publish your products
EAE - E-LINE KAM-KAP - Lighting Busbar Systems (25A-40A)
EAE - E-LINE KAM-KAP - Lighting Busbar Systems (25A-40A)
EAE - E-LINE KAM-KAP - Lighting Busbar Systems (25A-40A)
EAE - E-LINE KAM-KAP - Lighting Busbar Systems (25A-40A)
EAE - E-LINE KAM-KAP - Lighting Busbar Systems (25A-40A)
    EAE Group

    EAE - E-LINE KAM-KAP - Lighting Busbar Systems (25A-40A)

    "E-Line KAP Busbar Systems" can be used to feed lighting and small power installations in commercial and industrial buildings such as offices, factories, workshops, warehouses and airports
    Specification
      • 25A, 32A or 40A current stage
      • KAM 25-32 A Lighting Busbar Tray Systems
      • KAP 40-63 A Plug-in Busbar Tray Systems
      • IP55 protection class
      • Standard 2, 3, 4 or 5-conductor
      • Copper conductors are full-length tin-plated, full-length insulated
      • One plug-in output point at standard 75cm intervals
      • 10A 0,75m-cabled single-phase plugs without fuse
      • 16A Single-phase plugs with connector, fitted with cartridge fuse or without a fuse
      • 16A Three-phase plugs with connector, without a fuse
    Technical specification
    • Unique ref.KAP-KAM-Busbar
    • Product familyBusbar
    • Product groupE-LINE KAP
    • Date of publishing2022-05-26
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryCopper
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Asia Europe South America Oceania North America Africa
    Afghanistan
    Albania
    Argentina
    Australia
    Canada
    Algeria
    Armenia
    Austria
    Brazil
    New Zealand
    Mexico
    Cameroon
    Azerbaijan
    Belarus
    Chile
    Papua New Guinea
    United States
    Chad
    Bahrain
    Belgium
    Democratic Republic of the Congo
    Bangladesh
    Bosnia and Herzegovina
    Egypt
    Cambodia
    Bulgaria
    Ethiopia
    China
    Croatia
    Ghana
    Georgia
    Cyprus
    Kenya
    India
    Czech Republic
    Libya
    Indonesia
    Denmark
    Morocco
    Iran
    Estonia
    Niger
    Iraq
    Finland
    Nigeria
    Israel
    France
    South Africa
    Japan
    Germany
    South Sudan
    Jordan
    Greece
    Sudan
    Kazakhstan
    Hungary
    Tanzania
    Kuwait
    Iceland
    Tunisia
    Kyrgyzstan
    Ireland
    Lebanon
    Italy
    Malaysia
    Latvia
    Mongolia
    Lithuania
    Oman
    Luxembourg
    Pakistan
    Moldova
    Philippines
    Montenegro
    Qatar
    Netherlands
    Saudi Arabia
    North Macedonia
    Singapore
    Norway
    South Korea
    Poland
    Syria
    Portugal
    Taiwan
    Romania
    Tajikistan
    Russia
    Thailand
    Serbia
    Türkiye
    Slovakia
    Turkmenistan
    Slovenia
    United Arab Emirates
    Spain
    Uzbekistan
    Sweden
    Vietnam
    Switzerland
    Yemen
    Ukraine
    United Kingdom