Publish your products
E+E EE211 - Industrial Humidity & Temperature Transmitter (Robust IP‑Rated Housing)
E+E EE211 - Industrial Humidity & Temperature Transmitter (Robust IP‑Rated Housing)

    E+E EE211 - Industrial Humidity & Temperature Transmitter (Robust IP‑Rated Housing)

    The EE211 humidity and temperature sensor is dedicated for accurate and long-term stable measurement in continuous high humidity (>85 % RH) and condensing environments. It features a heated RH sensor and a replaceable temperature probe.

    • Reliable performance in high humidity and condensing conditions
    • Heated RH sensor and hot-swappable temperature probe
    • Durable IP65 / NEMA 4X housing with E+E sensor coating
    • Modbus RTU + analogue outputs; easy setup via USB and PCS10

    Typical Applications:

    • Fruit and vegetable storage
    • Cooling, ripening and environmental chambers
    • Green houses, incubators and mushroom industry

    It features a heated humidity probe and an interchangeable temperature probe. Excellent performance of EE211 even in polluted, aggressive environment is ensured by the combination of completely encapsulated measurement electronics inside the humidity probe and the long-term stable HCT01 sensor with E+E proprietary Sensor coating.

    The EE211 enclosure is rated IP65/NEMA 4, minimizes installation costs and provides outstanding protection against pollution and condensation. All measured and calculated values are available on the Modbus RTU interface whereas two of the values are available on the analogue voltage or current (3-wire) output. Additionally up to three values can be shown simultaneously on the optional illuminated display.

    With the optional USB configuration adapter the user can set the Modbus RTU interface parameters, the display format, the measured parameters and the output scaling. Furthermore, the user can perform an one or two point humidity and temperature adjustment. The T probe can also be adjusted separate, whereby the reference can be a high accuracy dry block calibrator.

    Specification
    • Measuring range - Humidity

      • 0...100% RH

      Measuring range Temperature

      • -40...+60 °C (-40...+140 °F)

      Sensing Element

      • E+E proprietary coating heated for high humidity operation

      Analogue outputs

      • 0-5V / 10 V 0-20mA / 4-20 mA

      Digital Interface

      • Modbus RTU

      Accuracy - Humdity

      • -5...+30 °C (23...86°F) / ±(1.3+0.007*mv°)% RH)

      Accuracy Temperature

      • at 20°C (68°F)
    Technical specification
    • Unique ref.ee211
    • Product familyHumidity and Temperature
    • Product groupHumidity Transmitters, Industrial
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    Related
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryHVAC - Other

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States