Publish your products
E+E Sigma05 - Modular Transmitter Platform (Multi‑Probe Humidity/Temp/CO₂)
E+E Sigma05 - Modular Transmitter Platform (Multi‑Probe Humidity/Temp/CO₂)

    E+E Sigma05 - Modular Transmitter Platform (Multi‑Probe Humidity/Temp/CO₂)

    The Sigma 05 is a modular platform for intelligent probes with analogue outputs and display. Due to the pluggable, interchangeable probes the device is suitable even for harsh and challenging environment. The Sigma 05 is available with polycarbonate or die-cast aluminum

    Flexibility: Multiple Probes and Measurands
    The Sigma 05 accommodates up to 3 E+E sensing probes with RS485 interface and Modbus RTU protocol. Up to 5 measurands can be assigned to the two freely selectable and scaleable analogue outputs and to the optional graphic display.

    Plug-and-Play
    Sigma 05 features automatic detection of E+E probes and performs an autonomous, rule based hub setup. Refer to the user manual for details.

    Configuration and Adjustment
    The free PCS10 Product Configuration Software allows for easy setup of the Sigma 05, measurand assignment and thresholds, display layout, scaling of the analogue outputs and adjustment of the connected probes.

    Available Sensing Probes for Sigma 05

    • EE072 - Humidity and Temperature Probe
    • EE074 - Temperature Probe
    • EE671 - HVAC Air Velocity Probe
    • EE680 - Air Velocity and Temperature Sensor for Laminar Flow
    • EE872 - Modular Probe for CO₂, Humidity, Temperature and Ambient Pressure
    • HTP501 - Digital Humidity and Temperature Probe
    • MOP301 - Insertion Moisture in Oil Probe with Modbus RTU

    Reference Probe

    A functional and accuracy check of the Sigma 05 can be performed with the E+E Reference Probe Modbus RTU instead of the regular sensing probes. The reference probe supplies fixed values for a wide choice of measurands and features an individual certificate. Refer to the Reference Probe Modbus RTU Quick Guide for further details.

    Specification
    • MAX. NUMBER OF SENSINGS PROBES

      • 3

      MAX. NUMBER OF MEASURANDS (* 2 ON THE ANALOGUE OUTPUTS / 3 ON THE DISPLAY)

      • 5

      PROBE INTERFACE

      • RS485

      PROTOCOL

      • Modbus RTU

      ANALOG OUTPUTS

      • 0 - 1 V / 2.5 V / 5 V / 10 V
      • 0 / 4 - 20 mA (3-wire)

      ACCURACY OF ANALOGUE OUTPUTS AT 20 °C (68 °F) (*FS = FULL SCALE)

      • 0.02 % FS for 0 - 10 V and 0 - 20 mA

      PROTECTION RATING

      • IP65 / NEMA 4
    Technical specification
    • Unique ref.sigma05
    • Product familyHumidity and Temperature
    • Product groupHumidity Transmitters, Industrial
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    Related
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryHVAC - Other

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States