Publish your products
Sky Large Roomdivider Fireplace
Sky Large Roomdivider Fireplace
    Element4

    Sky Large Roomdivider Fireplace


    Element4 Sky L R – Luxury see-through gas or bio ethanol fireplace

    The Sky Large Roomdivider is a premium see-through (peninsula) gas fireplace from Element4, designed to connect and enhance two living spaces with one impressive flame experience. This model is also available in bio ethanol. With its minimalist design, frameless glass, and extra-large vertical format, the Sky L R creates a striking architectural feature that fits seamlessly into both modern and classic interiors.

    Equipped with realistic log sets, dynamic flame technology, and anti-reflective glass options, the Sky L R delivers the warmth and ambiance of a real fire with the convenience of gas.

    Key Features

    • See-Through Design – a tunnel-style fireplace that links two rooms with one fire view.

    • Impressive Vertical Format – tall, elegant glass panel for a stunning flame picture.

    • Minimalist Aesthetics – frameless glass integrates seamlessly into any interior.

    • Real Flame Technology® – ultra-realistic flame image and optional LED glowing fuel bed.

    • Flexible Installation – suitable for both modern new-build projects and renovations.

    • Control Options – operated via remote control, app, or smart home integration.

    • Energy-Efficient – available in natural gas or propane versions with direct vent technology.

    • Bio ethanol - Sky L R is also available with full automatic bio ethanol burner. This can be installed ventless or as a direct vent

    • Mounting trims
      Mounting trims offer ample opportunities to adjust the installation depth, providing a solution for nearly any design. For this model, you can choose between a 1,97 inch or a 3,94 inch deep mounting trim.

    The Element4 Sky L R is not just a fireplace—it is an architectural statement piece that transforms any interior into a luxurious and welcoming space.

    Specification
    • Technical Highlights

      • Model: Sky L R
      • Type: See-through peninsula gas fireplace
      • Fuel: Natural Gas / Propane/ Bio ethanol
      • Glass: Anti-reflective glass (optional)
      • Safety: Delivered with Invisimesh safetyscreen
      • Venting: Direct vent system
      • Heat Output: 15000 - 49000 BTU (NG)
      • Efficiency: 89%
      • Controls: E-Save remote, app control, smart home compatibility
    Technical specification
    • Unique ref.sky-large-roomdivider-fireplace
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    • Height (inches)101.18
    • Width (inches)39.88
    • Depth (inches)17.24
    Related
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Lbs)442
    Classification
    • BIMobject CategoryHVAC - Fireplaces

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City