Publish your products
EZWSSM Elkay ezH2O®  Bottle Filling Station Surface Mount Non-Filtered Non-Refrigerated Stainless
EZWSSM Elkay ezH2O®  Bottle Filling Station Surface Mount Non-Filtered Non-Refrigerated Stainless
EZWSSM Elkay ezH2O®  Bottle Filling Station Surface Mount Non-Filtered Non-Refrigerated Stainless
    Elkay

    EZWSSM Elkay ezH2O® Bottle Filling Station Surface Mount Non-Filtered Non-Refrigerated Stainless

    ezH2O® Bottle Filling Station Surface Mount Non-Filtered Non-Refrigerated Stainless. Features shall include Antimicrobial*, Green
    Ticker™, Hands Free, Laminar Flow, Real Drain. Electronic Bottle Filler Sensor activation. Product shall be Wall Mount (On Wall), for
    Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1
    • CAN/CSA C22.2 No. 120
    • GreenSpec®
    • NSF/ANSI 61 (Q≤1) & 372 (lead free)
    • UL 399

    Features:

    • Touchless, sensor-activated design for use in limited wall depth applications.
    • Fill rate is 1.5 GPM.
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.
    • Able to pair with a remote chiller.
    • Laminar flow provides clean fill with minimal splash.
    • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew.
    • Real drain system eliminates standing water.
    • Rated for indoor use.

    Specification
    • Keywords: Want Even Cleaner Water? See the Filtered Version: LZWSSM

    Technical specification
    • Unique ref.EZWSSM
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)25.44
    • Width (inches)8.19
    • Depth (inches)17.9
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)23.5
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States