Publish your products
LBWD06BKK with LBWD06WHK Elkay ezH2O Liv® Built-in Filtered Refrigerated Water Dispenser Remote Chiller
LBWD06BKK with LBWD06WHK Elkay ezH2O Liv® Built-in Filtered Refrigerated Water Dispenser Remote Chiller
    Elkay

    LBWD06BKK with LBWD06WHK Elkay ezH2O Liv® Built-in Filtered Refrigerated Water Dispenser Remote Chiller

    Elkay ezH2O Liv® Built-in Filtered Refrigerated Water Dispenser Remote Chiller. Chilling Capacity of 1.5 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Automatic Filter Status Reset, Chilled Water, Filtered, Green Ticker™, Hands Free, Laminar Flow, Visual Filter Monitor. Electronic Bottle Filler Sensor activation. Product shall be Built-in, for Indoor applications, serving 1 station(s).Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • Massachusetts (MA) approved
    • NSF 61
    • CSA C22.2 No. 120
    • UL listed
    • FCC Certified
    • NSF Standard 372
    • NSF 42,NSF 53
    • UL 399

    Features:

    • BUILT-IN DESIGN: Install a filtered water dispenser in convenient areas of the home; ideal for new construction or remodels
    • EASY INSTALLATION: Fits within the standard width and depth of two wall studs; includes drip tray with optional drain connection
    • FILTERED WATER: Filter is tested and certified to NSF/ANSI 42, 53, 372 and 401 to reduce PFOA/PFOS, lead and more for safer, great-tasting water; lasts up to 2,250 gallons or 1 year
    • FILTER STATUS LIGHTS: Colorful filter status lights indicate when quick and easy filter changes are needed
    • SENSOR ACTIVATED: Hands-free filling with automatic timed shut off for ease of use
    • SAFETY LOCK: Optional setting prevents unsupervised use; ideal for families with small children or pets
    • BOTTLES SAVED: Backlit LED Green Ticker™ counts the number of disposable, single-use plastic bottles saved by using reusable bottle and cups
    • FUN AND CONVENIENT: Self-serve design allows homeowners to access delicious and refreshing filtered instantly, without having to leave the room
    • CHIC STYLING: Glass front and brushed stainless steel finishes look great in any room; interactive lighting brightens as water dispenses
    • REFRIGERATED: Remote chiller provides chilled water to satisfy thirst
    Specification
    • Keywords: Builtin, Built in, Water Appliance, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, leadfree, lead-free, NSF372, NSF 372

    Technical specification
    • Unique ref.LBWD06BKK_WHK
    • Product familyBOTTLE FILLING STATION
    • Product groupezH2O Liv Pro
    • TypeObject (single object)
    • Date of publishing2025-05-29
    • Edition number1
    • Height (inches)20.5
    • Width (inches)18
    • Depth (inches)5.12
    Related
    • Designed inUnited States
    • Weight Net (Lbs)50
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States