Publish your products
LZS8WSSP-W1 Enhanced Connected Bottle Filler & Single ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
LZS8WSSP-W1 Enhanced Connected Bottle Filler & Single ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
LZS8WSSP-W1 Enhanced Connected Bottle Filler & Single ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
LZS8WSSP-W1 Enhanced Connected Bottle Filler & Single ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
    Elkay

    LZS8WSSP-W1 Enhanced Connected Bottle Filler & Single ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper

    Enhanced Connected Bottle Filler & Single ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Visual Filter Monitor, Real Drain, Quick Filter Change, Laminar Flow, Hands Free, Green Ticker™, Filtered, FillSafe™, Energy Savings, Cloud Connected Device, Chilled Water, Automatic Filter Status Reset, Antimicrobial*. Furnished with Flexi-Guard ® Safety bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • Massachusetts MA approved
    • cUPC
    • IPC listed
    • NPCC listed
    • ADA & ICC A117.1 
    • ASME A112.19.3/CSA B45.4 
    • Accessory: ASME A112.18.2/CSA B125.2

    Features:

    • Drop-down wrapper provides easy access to filter from front and side of cooler for convenient and efficient filter change in under a minute
    • The included 6,000-gallon filter is tested and certified to NSF 42, 53 and 401 for lead, microplastics, Class 1 particulate, chlorine taste and odor reduction
    • Connected dashboard lets facility managers monitor filter status across all units, making it easier to plan and anticipate filter replacements
    • Schedule flushing events from your desktop, with automatic record-keeping to ensure compliance and safety
    • Save time and effort by viewing Bottles Saved across all units in the building or campus
    • Understand the volume of water consumed vs wasted at a glance, across all connected units
    • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler)
    • Hermetically sealed refrigeration system provides chilled water
    • Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash. Real drain system eliminates standing water
    • Intuitive series of blue LED filter status lights accurately displays filter capacity, providing peace of mind to all users that system is properly filtering contaminants
    • System automatically recognizes new filter and updates LED lights back to blue
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste
    Specification
    • keywords: ezh20, bottle filler, next gen, lead reduction, reduces lead, reduce lead, take out lead, no lead, low lead, leadfree, NSF, NSF372, NSF 372, EZH20

    Technical specification
    • Unique ref.LZS8WSSP-W1
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2024-04-25
    • Edition number1
    • Height (inches)39.46
    • Width (inches)19
    • Depth (inches)18.38
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)74
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • CSI MasterFormat 2014 Code22 47 00
    • CSI MasterFormat 2014 TitleDrinking Fountains and Water Coolers
    • OmniClass Number23-31 31 11
    • OmniClass TitleDrinking Fountain With Coolers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States