Publish your products
LZSTL8WSMP Enhanced Filtered Bottle Filling Station & Bi-Level ADA Cooler Midnight Black Lead Reduction Drop Down Wrapper
LZSTL8WSMP Enhanced Filtered Bottle Filling Station & Bi-Level ADA Cooler Midnight Black Lead Reduction Drop Down Wrapper
LZSTL8WSMP Enhanced Filtered Bottle Filling Station & Bi-Level ADA Cooler Midnight Black Lead Reduction Drop Down Wrapper
    Elkay

    LZSTL8WSMP Enhanced Filtered Bottle Filling Station & Bi-Level ADA Cooler Midnight Black Lead Reduction Drop Down Wrapper

    Elkay Enhanced Filtration Bottle Filling Station & Versatile Bi-Level ADA Cooler Refrigerated High-Capacity Lead Reduction Faster Filter Changes. Chilling capacity of 8.0 GPH (gallons per hour) of 50° F drinking water, based on 80° F inlet water and 90°F ambient, per ASHRAE 18 testing. Features include Faster Filter Changes: Automatic Hands-Free Reset, Visual Filter Monitor, Automatic Filter Recognition, and Easy Access Drop Down Wrapper, Connected Ready Device, Hands Free Bottle Filler, Energy Savings, Green Ticker™, Alcove Light, Laminar Flow, and Real Drain included. Furnished with Flexi-Guard® Safety Bubbler, Antimicrobial Material*, Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for indoor applications, serving 2 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120
    • NSF 372 (lead free)
    • NSF 42
    • NSF 53
    • NSF 61
    • UL 399
    • FCC & ISED
    • NSF 401

    Features:

    • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler).
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst.
    • Quick filter change wrapper provides easy access to filter from front and side of cooler for convenient and efficient filter change in under a minute.
    • Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash. 
    • Real drain system eliminates standing water. Visual filter monitor with LED filter status indicator.
    • FillSafe recognition automatically recognizes new filter and updates LED light back to green.
    • The 6,000-gallon filter is tested and certified to NSF 42 and 53 for lead, Class 1 particulates, chlorine taste and odor reduction.
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Low-energy LED light encourages use, assists with filling dark bottles and illuminates in dark hallways.

    Keywords: elkay lzstl8wsmp, elkay bi level water fountain, drinking fountain with bottle filler filter replacement, elkay high low drinking fountain, elkay bottle filler station, elkay double drinking fountain, water cooler with bottle filler, bi level drinking fountain, Bi-Level ADA Cooler, Antimicrobial, Energy Savings, Laminar Flow,

    Technical specification
    • Unique ref.LZSTL8WSMP
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2024-10-15
    • Edition number1
    • Height (inches)39.52
    • Width (inches)19
    • Depth (inches)36.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)89
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code22 47 00
    • CSI MasterFormat 2014 TitleDrinking Fountains and Water Coolers
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States