Publish your products
LKHA1041CR Harmony™ Single Hole Kitchen Faucet with Pull-down Spray and Forward Only Lever Handle
LKHA1041CR Harmony™ Single Hole Kitchen Faucet with Pull-down Spray and Forward Only Lever Handle
LKHA1041CR Harmony™ Single Hole Kitchen Faucet with Pull-down Spray and Forward Only Lever Handle
    Elkay
    Archived

    LKHA1041CR Harmony™ Single Hole Kitchen Faucet with Pull-down Spray and Forward Only Lever Handle

    Harmony™ Single Hole Kitchen Faucet with Pull-down Spray and Forward Only Lever Handle. Faucet has a flow rate of 1.8 GPM, and is made of Brass material, with a Ceramic Disc valve. Faucet requires 1 faucet holes.Compliance: ADA & ICC A117.1 ASME A112.18.1/CSA B125.1 CEC NSF 372 (lead free) NSF 61 (Q≤1)*Massachusetts MA approved**ASME A112.18.1**NSF Standard 61**NSF Standard 372******CSA B125.1**cUPC listed****IPC listed**NPCC listed********CEC listedPULL-DOWN SPRAY HEAD: Provides extra reach for additional cleaning and rinsing coverage**ERGONOMIC SWIVEL SPRAY: Spray head rotates a full 360° for ease of use**DURABLE AND FLEXIBLE NYLON-BRAIDED HOSE: Premium material provides smooth operation when extending and retracting spray head**TWO-FUNCTION WATER DELIVERY: Steady stream for everyday use; powerful spray for heavy-duty cleaning**SINGLE-HANDLE OPERATION: Handle rotates 90° forward only so there is no interference with the backsplash**CERAMIC DISC CARTRIDGE: Provides durable and reliable performance; removable for easy replacement**ONE FAUCET HOLE: Faucet designed to be installed using one faucet hole**OPTIONAL ESCUTCHEON INCLUDED: Cover plate allows for multiple types of installations**LEAD-FREE COMPLIANT: Certified and tested to NSF/ANSI/CAN 61 and 372 to meet all federal and state regulations for low or no-lead products**ADA COMPLIANT: Faucet is ADA compliant****
    Technical specification
    • Unique ref.LKHA1041CR
    • Product familyFAUCET
    • Product groupHarmony
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)15.49
    • Width (inches)10.6
    • Depth (inches)10.71
    Related
    • Material mainBrass
    • Designed inUnited States
    • Weight Net (Lbs)1.98
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit