Publish your products
PLUS matrix frame 2x2 PW RAL9010
PLUS matrix frame 2x2 PW RAL9010
PLUS matrix frame 2x2 PW RAL9010
PLUS matrix frame 2x2 PW RAL9010
    ELKO

    PLUS matrix frame 2x2 PW RAL9010

    Combination frame 2x2-gang PLUS. Combination frame with double rows, 2x2 holes, for all ELKO PLUS appliances with 56x56mm center plate. The ribs between the holes are detachable, which allows mounting of 3-way sockets. With ELKO's red boxes and 71mm spacers, it is easy to mount appliances both horizontally and vertically. Color Polar White.

    Specification
    • E-nr. 1848790

      Kombinationsram 2x2-fack PLUS fjällvit

    Technical specification
    • Unique ref.EKO05237
    • Product familyPLUS
    • Product groupFrames
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)156
    • Width (mm)156
    • Depth (mm)11
    Related
    • Material mainPlastic
    • Designed inNorway
    • Weight Net (Kg)0.18
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC000125
    • ETIM NameSocket outlet
    • Uniclass 2015 CodeSs_70
    • Uniclass 2015 DescriptionElectrical systems
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden