Publish your products
PLUS corner box 2-gang with frame PW RAL9010
PLUS corner box 2-gang with frame PW RAL9010
PLUS corner box 2-gang with frame PW RAL9010
    ELKO

    PLUS corner box 2-gang with frame PW RAL9010

    Cornerbox complet with 2-gang combination frame PLUS. For surface mounting under cupboards or in corners. Suitable for switches, socketsoutlest or low current devices etc. As an accessory there is a strain relief. Color Polar white.    

    Specification
    • E-nr. 1849072
      För infällda strömställare, kombinationsuttag och svagströmsapparater i PLUS-serien, när montage i hörn eller under köksskåp önskas. Kan även monteras på bordsskiva eftersom täckplatta för baksidan ingår. Levereras komplett med kombinationsram. Av halogenfri termoplast. Som tillbehör finns även dragavlastare, E18 414 99. Fjällvit.

    Technical specification
    • Unique ref.EKO04613
    • Product familyPLUS
    • Product groupSurface box
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)86
    • Width (mm)155
    • Depth (mm)60
    Related
    • Material mainPlastic
    • Designed inNorway
    • Weight Net (Kg)0.13
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC002649
    • ETIM NameSpare part for domestic switching devices
    • UNSPSC nameElectrical boxes and enclosures and fittings and accessories
    • UNSPSC code391213
    • Uniclass 2015 CodePr_65_52_01_86
    • Uniclass 2015 DescriptionSurface boxes
    • CSI MasterFormat 2014 Code26 05 33.16
    • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit