Publish your products
Connection box 26mm c/c 67mm
Connection box 26mm c/c 67mm
    ELKO

    Connection box 26mm c/c 67mm

    Junction box, recessed, for single plaster. Equipped with ring and 8 pcs stubs for 16mm and 2 pcs for 20mm tubes. Supplementation with loose stubs is possible on the sides. On delivery, unarmed sides are tight. Delivered without plaster cover but with nozzles with sealing plug. c / c dimensions between fixing screws, 67mm. 

    Specification
    • Kopplingsdosa, infälld, för enkelgips. Försedda med ring och 8st stutsar för 16mm rör och 2st för 20mm rör. Komplettering med lösa stutsar är möjlig på sidorna. Vid leverans är ej bestyckade sidor täta. Levereras utan putslock men med stutsar med tätpropp. c/c mått mellan fästskruvar, 67mm.

    Technical specification
    • Unique ref.EKO04948
    • Product familyRED boxes
    • Product groupBoxes
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)132
    • Width (mm)81
    • Depth (mm)56
    Related
    • Material mainPlastic
    • Designed inNorway
    • Manufactured inGermany
    • Weight Net (Kg)0.1
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationElectrical Element
    • ETIM CodeEC002600
    • ETIM NameBox/housing for surface mounting on the wall/ceiling
    • UNSPSC nameElectrical boxes
    • UNSPSC code39121303
    • OmniClass Number23-35 33 15 13
    • OmniClass TitleElectrical Wall Junction Boxes
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit