Publish your products
Bok table - oak - square - 145x145x76 cm
Bok table - oak - square - 145x145x76 cm
    Ethnicraft

    Bok table - oak - square - 145x145x76 cm

    Reminiscent of a goat's curved horns, the Bok collection combines sculptural elegance and contemporary crafting into a graceful and airy form. Just like its matching chair, the Bok dining table has become one of our signature designs. A timeless design to enjoy for years to come. This square configuration fits perfectly in smaller spaces.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51519-Bok-dining-table
    • Product familyBok
    • Product groupDining tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)76
    • Width (mm)145
    • Depth (mm)145
    Related
    • Material mainOak
    • Weight Net (Kg)46
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit