Publish your products
Daitsu Monobloc Drive 50kW Industrial Heat Pump
Eurofred

Daitsu Monobloc Drive 50kW Industrial Heat Pump

This high-capacity air-to-water heat pump is a monobloc aerothermal system designed for large-scale residential, commercial, or industrial applications. It provides a comprehensive "multitask" solution for heating, cooling, and domestic hot water (DHW). Utilizing R32 refrigerant, this unit balances high performance with a lower environmental impact compared to traditional refrigerants.

The unit is engineered for outdoor installation with a robust design capable of managing high thermal demands. It features advanced inverter technology to optimize energy consumption and is designed for easy integration into existing water-based climate systems (radiators, fan coils, or underfloor heating). It includes smart management capabilities through Modbus for centralized building control.

Specification
  • NameMonobloc Drive 50TXMonobloc Drive 75TX
    Model Code3IDA115373IDA11538
    Heating Capacity (kW)5.07.5
    Cooling Capacity (kW)5.07.0
    Energy Class (35°C / 55°C)A+++ / A++A+++ / A++
    COP (Heating)4.704.60
    EER (Cooling)4.304.00
    Refrigerant TypeR32R32
    Sound Pressure Level dB(A)4648
    Dimensions (WxHxD mm)1150 x 758 x 3451150 x 758 x 345
    Net Weight (kg)9698
    Power Supply230V / 1 / 50Hz230V / 1 / 50Hz
Technical specification
  • Unique ref.daitsu-50tx-monobloc-drive-50kw
  • TypeObject (single object)
  • Date of publishing2026-06-03
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryAluminum
Classification
  • BIMobject CategoryHVAC - Heat Pumps
  • IFC classificationEnergy Conversion Device
  • ETIM CodeEC000393
  • ETIM NameHot water heat pump
  • Uniclass 2015 CodePr_70_60_37_04
  • Uniclass 2015 DescriptionAir to water heat pumps
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit