Publish your products
Daitsu Heatank V4.1 – Domestic Hot Water Heat Pump
Daitsu Heatank V4.1 – Domestic Hot Water Heat Pump
Daitsu Heatank V4.1 – Domestic Hot Water Heat Pump
Daitsu Heatank V4.1 – Domestic Hot Water Heat Pump
    Eurofred

    Daitsu Heatank V4.1 – Domestic Hot Water Heat Pump

    The Daitsu Heatank V4.1 range is a "Plug & Play" aerothermal solution designed for high-efficiency domestic hot water (DHW) production. Utilizing a heat pump with eco-friendly R290 refrigerant, it delivers performance up to 350% higher than conventional electric water heaters, ensuring maximum savings and minimal environmental impact.

    Key Features:

    • Maximum Savings: Energy class up to A++ and Smart Grid ready for integration with solar photovoltaic systems.
    • Connectivity: Built-in Wi-Fi control and Modbus compatibility for smart home integration.
    • Comfort & Speed: Includes a Turbo mode for rapid heating and operates at a low noise level (43 dB).
    • Range of Options: Multiple tank capacities and configurations to fit any household requirement.
    Specification
    • Model (Capacity)Load ProfileHeight x DiameterSolar Coil
      Heatank 100LM1120 x 560 mmNo
      Heatank 150LL1340 x 560 mmNo
      Heatank 200LL1600 x 640 mmNo
      Heatank 300LL1905 x 640 mmNo
      Heatank 300L SXL1905 x 640 mmYes (1 m²)
    Technical specification
    • Unique ref.daitsu-heatank-domestic-heat-pump
    • TypeObject (single object)
    • Date of publishing2026-06-03
    • Edition number1
    Related
    • Material mainEnamelled Steel
    • Material secondaryGalvanized steel
    Classification
    • BIMobject CategoryHVAC - Heat Pumps
    • IFC classificationTank
    • ETIM CodeEC000393
    • ETIM NameHot water heat pump
    • Uniclass 2015 CodePr_70_60_37_04
    • Uniclass 2015 DescriptionAir to water heat pumps
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters