Publish your products
CYLINDER black projector QR111 MAX 25W

CYLINDER black projector QR111 MAX 25W

CYLINDER black QR111 TRIAC MAX 15W LED
Specification
  • Reference: 01065702R

    Catalogue: Architectural

    EAN: 8421776170988

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 9798

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: G53 AR111

    Light source included: No

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Voltage: 220V-240V

    Total height: 270

    Length: 125

    Depth: 185

    MEDIDA DE CORTE: 0

    Related accessory: 01991302

    Additional rods included in the box: No

    Individual box height (MM): 185

    Individual box width (MM): 261

    Length individual box (MM): 135

    Volume Box Ind. Trawl: 0.006518

    Gross weight of box Ind. Trawl: 1.18

    PCS: 100

Technical specification
  • Unique ref.01065702R_-_CYLINDER-black-projector-QR111-MAX-25W
  • Product familyArchitectural
  • Product groupTrack Projectors
  • TypeObject (single object)
  • Date of publishing2024-10-03
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted