Publish your products
ORLEANS White track projector

ORLEANS White track projector

ORLEANS is a collection of home lighting designed by Nahtrang. White track projector for interior lighting, this projector is ideal for giving a modern touch to home lighting.
Specification
  • Reference: 43535

    Catalogue: Iluminación

    EAN: 8421776165656

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Wall

    Series: 4352

    IP: 20

    Power max.(W): 8W

    Hertz: 50/60Hz

    Light source: GU10

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 97685327

    Voltage: 100V-240V

    Total height: 250

    Length: 135

    Depth: 170

    Additional rods included in the box: No

    Unit box per Master box: 20

    Individual box height (MM): 222

    Individual box width (MM): 80

    Length individual box (MM): 122

    Volume Box Ind. Trawl: 0.002167

    Gross weight of box Ind. Trawl: 0.4

    PCS: 360

    Net weight consolidated item: 0,40

Technical specification
  • Unique ref.43535_-_ORLEANS-White-track-projector
  • Product familyINDOOR
  • Product groupTRACK
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryLighting - Ceiling Mounted