Publish your products
COSTAS 400 H70 Black/rattan wall/ceiling lamp

COSTAS 400 H70 Black/rattan wall/ceiling lamp

COSTAS is a collection of lamps designed by Alex&Manel Lluscà that is characterized by rattan lampshades. Available in two sizes, the design leaves the light bulb visible, in a mix of simple, classic and Mediterranean style. It is designed for the interior lighting of all types of spaces, but especially for the contract sector. This is the version with a diameter of 40cm and 7cm high. COSTAS allows you to create islands on the ceiling and on the wall. We recommend combining it with the decorative bulb Ref. 17071E.
Specification
  • Reference: 62173-78

    Catalogue: Iluminación

    EAN: 8421776320079

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 2998

    Body material: Aluminium

    Screen material: Rattan

    Body finish: Matt Black

    Screen finish: Rattan

    Blade finish: Rattan

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17071

    Voltage: 100V-240V

    Total height: 72

    Total diameter: 400

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.032

    Gross weight of box Ind. Trawl: 2

    Net weight consolidated item: 1.8

Technical specification
  • Unique ref.62173-78_-_COSTAS-400-H70-Black-rattan-wall-ceiling-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1.8
Classification
  • BIMobject CategoryLighting - Ceiling Mounted