Publish your products
DRIVER DALI 350/500/700/1050mA 25/35/50W 74V MAX

DRIVER DALI 350/500/700/1050mA 25/35/50W 74V MAX

DALI DRIVER 350/500/700/1050mA 25/35/50W 74V MAX
Specification
  • Reference: 98310599

    Catalogue: Architectural

    EAN: 8421776076259

    Tariff Item: 8504108090

    Clase ETIM - ETIM 9.0: EC002710

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Series: 1120

    IP: 20

    Power max.(W): 50W

    Hertz: 50/60Hz

    Maximum driver info: 1050mA CC

    Voltage: 220V-240V

    Total height: 22

    Length: 124

    Depth: 79

    Additional rods included in the box: No

    Individual box height (MM): 20

    Individual box width (MM): 80

    Length individual box (MM): 120

    Volume Box Ind. Trawl: 0.000192

    Gross weight of box Ind. Trawl: 0.2

    PCS: 100

    Net weight consolidated item: 0,20

Technical specification
  • Unique ref.98310599_-_DRIVER-DALI-350-500-700-1050mA-25-35-50W-74V-MAX
  • Product familyArchitectural
  • Product groupDRIVERS
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)20
Classification
  • BIMobject CategoryLighting - Other