Publish your products
ViVa Akva bus shelter
ViVa Akva bus shelter
ViVa Akva bus shelter
ViVa Akva bus shelter
ViVa Akva bus shelter
ViVa Akva bus shelter

    ViVa Akva bus shelter

    4.9 out of 5 stars4.9(9 reviews)
    ViVa Akva bus shelter

    Simple and elegant ViVa Akva bus shelter offers a compact and transparent solution for urban streets. We also are willing to make bespoke modifications to certain projects for example Hammerglass bulletproof side and rear glasses, longer attached shelter lines, lighting etc.

    Greenroofs are now an option for our shelters!

    All of our shelters are CE certified.

    ViVa Akva shelters are designed and manufactured in Finland.

    Specification
    • ViVa Akva bus shelters frame is made of high grade powder coated steel. Glass elements are tempered glass and we offer an option of bulletproof tempered glass. Roof is made of polycarbonate. 

      You can equip the shelter with our litter bins and ashtrays. GREENROOF option is also available.

      ViVa Akva is a modular shelter concept, please see other options from our webpage Lehtovuori.fi.

      Technical information:

      - Measurements (w*h*d): 4000*2530*1550 mm

      - Standard colours: RAL7024 (graphite grey), other RAL colours are available also. Make sure of the availability from our customer service.

      - Materials: zinc rich primer coated steel frame, powder coated / polycarbonate roof / tempered glass walls

      - Material thickness (frame): 80*80 mm 

      - Design and manufacturing: Lehtovuori Oy, Finland 

    Technical specification
    • Unique ref.akva
    • Product familyShelter
    • Product groupBus shelter
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (mm)2530
    • Width (mm)4000
    • Depth (mm)1550
    Related
    • Material mainPowder coated steel
    • Material secondaryGlass
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)580
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationObject
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodeSL_80_10_10
    • Uniclass 2015 DescriptionBus stops
    • CSI MasterFormat 2014 Code10 73 43
    • CSI MasterFormat 2014 TitleTransportation Stop Shelters
    • OmniClass Number23-19 29 13 13 11
    • OmniClass TitleBus Stop Shelters

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City