Publish your products
6" Storage Unit for Series 7 48" Grill
6" Storage Unit for Series 7 48" Grill

    6" Storage Unit for Series 7 48" Grill

    This DCS 6" Accessory Storage Unit bolts seamlessly onto either side of your Series 7 48" Grill to extend to a 54” space and allows you to store racks, grates and tools. Built to last - constructed out of 304-grade stainless steel and features superior weld and finish Keeps your grilling essentials out of sight and close at hand, to the side of your grill
    Technical specification
    • Unique ref.ASH6-48-71406
    • Product familyStorage
    • Product groupStorage
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (inches)11.2
    • Width (inches)7.75
    • Depth (inches)26.67
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit