Publish your products
48" Series 9 DCS Grill, Infrared Sear Burner, Natural Gas
48" Series 9 DCS Grill, Infrared Sear Burner, Natural Gas

    48" Series 9 DCS Grill, Infrared Sear Burner, Natural Gas

    Taking your grilling experience to the next level, this Series 9 built-in 48" grill is the ultimate addition to premium outdoor kitchens. Infrared sear burner for incredibly fast searing up to 26 MJ/hr Cater for a crowd with the secondary cooking surface U-burners deliver 27 MJ/hr total power per burner with precise heat control from 150°C to 600°C
    Technical specification
    • Unique ref.BE1-48RCI-N-71604
    • Product familyGrills
    • Product groupGrills
    • TypeDigital Inventory (Products)
    • Date of publishing2023-04-26
    • Edition number1
    • Height (mm)692
    • Width (mm)1217
    • Depth (mm)682
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit