Publish your products
36" Series 9 5 Burner Gas Cooktop, LPG
36" Series 9 5 Burner Gas Cooktop, LPG
36" Series 9 5 Burner Gas Cooktop, LPG
36" Series 9 5 Burner Gas Cooktop, LPG
36" Series 9 5 Burner Gas Cooktop, LPG
36" Series 9 5 Burner Gas Cooktop, LPG
36" Series 9 5 Burner Gas Cooktop, LPG

    36" Series 9 5 Burner Gas Cooktop, LPG

    Our award-winning cooktop fits flush into your kitchen benchtop, for a seamless look and easy cleaning. Five burners including a wok burner Auto re-ignition means if the flame goes out it will automatically re-light for safety
    Technical specification
    • Unique ref.CG365DLPRX2_N-81378
    • Product familyCooktops
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)3.06
    • Width (inches)35.5
    • Depth (inches)20.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit