Publish your products
Series 11, Integrated Tall Double DishDrawer™ Dishwasher
Series 11, Integrated Tall Double DishDrawer™ Dishwasher
Series 11, Integrated Tall Double DishDrawer™ Dishwasher

    Series 11, Integrated Tall Double DishDrawer™ Dishwasher

    Integrates seamlessly into kitchen cabinetry. Each drawer features a premium stainless steel interior and operates independently, for flexible washing.

    Eight wash cycles from Heavy to Light, including Auto, 60min and Glassware Tall top drawer fits full-size dinner plates up to 12 1/4 inches, with flexible racking for large cookware Wi-Fi capability and a SmartHQ™ app for remote control and notifications
    Technical specification
    • Unique ref.DD24DTX6I1-82162
    • Product familyDishwashing
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-11
    • Edition number1
    • Height (inches)34
    • Width (inches)23.56
    • Depth (inches)22.5
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit