Publish your products
9kg Series 11 Heat Pump Dryer, Steam Care

9kg Series 11 Heat Pump Dryer, Steam Care

Care for every corner of the wardrobe with a connected fabric care ecosystem. With 25+ cycles, this Heat Pump Dryer combines with our Steam Care washer and Fabric Care Cabinet to create an ultimate fabric care solution. Combine with a Front Loader Washing Machine and Fabric Care Cabinet to create an ultimate fabric care ecosystem 25+ fabric care cycles including four specialised steam cycles Wi-Fi enabled – connects with the SmartHQ™ app for seamless control
Technical specification
  • Unique ref.DH9060H1-92293
  • Product familyDryers
  • Product groupHeatpump
  • TypeDigital Inventory (Products)
  • Date of publishing2023-05-22
  • Edition number1
  • Height (mm)850
  • Width (mm)600
  • Depth (mm)655
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

Oceania
Australia
New Zealand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit