Publish your products
Series 9, Integrated Tall Dishwasher
Series 9, Integrated Tall Dishwasher
Series 9, Integrated Tall Dishwasher

    Series 9, Integrated Tall Dishwasher

    Designed to integrate seamlessly into surrounding cabinetry, this dishwasher delivers superior wash performance and advanced drying. Customize with your own front panel and handle to match your kitchen cabinetry Eight wash programs from Heavy to Light, including Auto, 60min and Glassware Wi-Fi enabled and works with the SmartHQ™ app for remote control and notifications
    Technical specification
    • Unique ref.DW24UT4I2-82445
    • Product familyDishwashing
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)33.75
    • Width (inches)23.5
    • Depth (inches)22.81
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit