Publish your products
30" Series 9 Contemporary Self-Cleaning Double Oven
30" Series 9 Contemporary Self-Cleaning Double Oven
30" Series 9 Contemporary Self-Cleaning Double Oven
30" Series 9 Contemporary Self-Cleaning Double Oven
30" Series 9 Contemporary Self-Cleaning Double Oven
30" Series 9 Contemporary Self-Cleaning Double Oven

    30" Series 9 Contemporary Self-Cleaning Double Oven

    4.0 out of 5 stars4.0(5 reviews)
    Choose maximum capacity, combining two independent ovens so you can cook dishes simultaneously, with touchscreen for ease of use. Guided cooking using your touchscreen makes it simple to cook by food, function or recipe. 4.1 + 4.1 cu ft total capacity across two oven cavities, with 17 oven functions Accessories include food probe, smokeless grill tray, and more
    Technical specification
    • Unique ref.OB30DDPTDX1-82264
    • Product familyOvens
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)48.5
    • Width (inches)29.94
    • Depth (inches)23.94
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit