Publish your products
60cm Series 7 Contemporary Pyrolytic Oven, 11 Function
60cm Series 7 Contemporary Pyrolytic Oven, 11 Function
60cm Series 7 Contemporary Pyrolytic Oven, 11 Function
60cm Series 7 Contemporary Pyrolytic Oven, 11 Function
60cm Series 7 Contemporary Pyrolytic Oven, 11 Function
60cm Series 7 Contemporary Pyrolytic Oven, 11 Function

    60cm Series 7 Contemporary Pyrolytic Oven, 11 Function

    With beautiful Contemporary styling and generous capacity, this built-in oven helps to ensures that every dish you create is cooked to perfection. 85L total capacity with 11 oven functions including Pizza Bake, Roast, Slow Cook and Air Fry Moisture level control with ActiveVent technology Wi-Fi enabled for remote control and notifications through the SmartHQ™ app
    Technical specification
    • Unique ref.OB60SD11PLX1-82751
    • Product familyOvens
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (mm)598
    • Width (mm)596
    • Depth (mm)565
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Europe
    Ireland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit