Publish your products
24" Outdoor Refrigerator
24" Outdoor Refrigerator

    24" Outdoor Refrigerator

    Designed for your outdoor kitchen or bar, this large refrigerator has plenty of space for stocking cold beverages. *Caster Kit Available. Rapid cool-down technology and precise temperature stability Stores up to 154 12-oz cans, with 5.3 cu ft capacity Built from robust materials, designed to withstand an outdoor environment
    Technical specification
    • Unique ref.RF24RE4-71513
    • Product familyRefrigeration
    • Product groupRefrigeration
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-05
    • Edition number1
    • Height (inches)33.75
    • Width (inches)21.5
    • Depth (inches)23.72
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit