Publish your products
488L Series 7 French Door Refrigerator Freezer
488L Series 7 French Door Refrigerator Freezer
488L Series 7 French Door Refrigerator Freezer
488L Series 7 French Door Refrigerator Freezer

    488L Series 7 French Door Refrigerator Freezer

    2.1 out of 5 stars2.1(7 reviews)
    You'll have plenty of flexible storage space in this striking, large capacity French Door refrigerator freezer. ActiveSmart technology helps keep food fresher for longer by constantly maintaining the ideal temperature Spacious bottom freezer with full extension drawer gives easy access to frozen goods
    Technical specification
    • Unique ref.RF522ADX5-25448
    • Product familyRefrigeration
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-18
    • Edition number1
    • Height (mm)1715
    • Width (mm)790
    • Depth (mm)695
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Asia
    China
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit