Publish your products
24" Series 9 Integrated Column Refrigerator
24" Series 9 Integrated Column Refrigerator
24" Series 9 Integrated Column Refrigerator
24" Series 9 Integrated Column Refrigerator
24" Series 9 Integrated Column Refrigerator
24" Series 9 Integrated Column Refrigerator
24" Series 9 Integrated Column Refrigerator
24" Series 9 Integrated Column Refrigerator

    24" Series 9 Integrated Column Refrigerator

    Install it separately or pair with another Column for seamless kitchen integration - this model is right hinge with white interior.

    ActiveSmart™ technology helps keep food fresher for longer by constantly maintaining the ideal temperature Two separate Variable Temperature Zones: each with Fridge, Pantry or Chill
    Technical specification
    • Unique ref.RS2484SR1-26122
    • Product familyRefrigeration
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-26
    • Edition number1
    • Height (inches)84
    • Width (inches)23.75
    • Depth (inches)24
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit