Tessera Inline is a durable, linear textured carpet tile with a soft geometric design, ideal for busy workplace and education environments. The 50x50 cm multi-height loop texture carpet tiles are available in 12 tonal colours.
Tessera Inline shares its colour tones with the Tessera Layout & Outline collection, making zoning, transitions and cohesive design schemes effortless across any space.
• 100% solution-dyed polyamide
• 62% recycled content by weight
• less than 3.82 kg CO2 e/m2 of embodied carbon (A1–A3)
• 25 dB impact acoustic value for minimal noise transmission
Region availability
| Europe | North America | Asia |
|---|---|---|
Åland Islands | Canada | Japan |
Albania | United States | North Korea |
Andorra | South Korea | |
Austria | Türkiye | |
Belarus | ||
Belgium | ||
Bosnia and Herzegovina | ||
Bulgaria | ||
Croatia | ||
Cyprus | ||
Czech Republic | ||
Denmark | ||
Estonia | ||
Faroe Islands | ||
Finland | ||
France | ||
Germany | ||
Gibraltar | ||
Greece | ||
Guernsey | ||
Hungary | ||
Iceland | ||
Ireland | ||
Isle of Man | ||
Italy | ||
Jersey | ||
Latvia | ||
Liechtenstein | ||
Lithuania | ||
Luxembourg | ||
Malta | ||
Moldova | ||
Monaco | ||
Montenegro | ||
Netherlands | ||
North Macedonia | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Russia | ||
San Marino | ||
Serbia | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Svalbard and Jan Mayen | ||
Sweden | ||
Switzerland | ||
Ukraine | ||
United Kingdom | ||
Vatican City |