Publish your products
Tessera Layout and Outline carpet tiles
Tessera Layout and Outline carpet tiles
Tessera Layout and Outline carpet tiles
Tessera Layout and Outline carpet tiles

    Tessera Layout and Outline carpet tiles

    The Tessera Layout & Outline collection offers a contemporary palette of 34 solid colours and 7 coordinated linear designs. The 50x50 cm carpet tiles give the flexibility to create flowing connections, seamless transitions and complementary design highlights within busy workplace and education interiors.

    Tessera Layout offers a clean, flexible colour palette with tones that work well in any interior, either individually or in combination, designed to make mixing colours and textures easy and cohesive.
    Tessera Outline introduces a subtle striped design, with each colourway paired to two Layout shades. Together, Layout and Outline make it easy to create engaging, harmonious working environments.

    • 100% solution-dyed polyamide
    • 61% recycled content by weight
    • less than 3.48 kg CO2 e/m2 of embodied carbon (A1–A3)
    • 26 dB impact acoustic value for minimal noise transmission

    Specification
    • Tufted low level loop pile carpet tile
      Tile size: 50 x 50 cm
      Packaging per carton of tiles: 20 (5 m²)
      Installation method Layout: monolithic, brick, tessellated, quarter turn and quarter brick.
      Installation method Outline: brick, tessellated, quarter turn and quarter brick.
      Classification commercial use: class 33
      Total thickness: 6.1 mm
      Pile height: 3.1 mm
      Total weight: 3895 g/m²
      Pile weight: 580 g/m²
      Pile composition: 100% polyamide 6
      Dye method: 100% solution dyed
      Stitch density: 193,060 per m²
      Primary backing: polyester
      Secondary backing: ProBac™ recycled mineral filler with low amount of modified bitumen and polyester fleece.
      Alternative available secondary backing: SOFTbac
      Acoustical impact noise reduction: 26 dB
      Acoustical sound absorption: αw = 0.20 (H)
      Castor chair continuous use: r ≥ 2.4
      Colour fastness to light: ≥ 6
      Dimensional stability: ≤ 0.2%
      Indoor air emissions: TVOC after 28 days: ≤ 0.1 mg/m3
      Recycled content: 61% recycled content by weight
      Tessera carpet tiles are manufactured using 100% renewable energy (electricity & biogas)
      Indoor air quality: Layout & Outline carpet tiles comply to Indoor Air Comfort Gold 8.0 (2022)
      Ska rating: M12 soft floor coverings in office, retail and higher education schemes
      Prodis-GUT: Tranquillity carpet tiles meet the test criteria of GUT
      Reaction to fire (EN 13501-1): Bfl-s1, G, NCS
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (ISO 6356): ≤ 2 kV
      Thermal conductivity (EN 12524): 0.06 W/mK

      All Forbo Flooring Systems’ sales organisations and manufacturing sites worldwide have certified Quality Management Systems in accordance with ISO 9001. All Forbo Flooring Systems’ manufacturing plants have certified Environmental Management Systems in accordance with ISO 14001. Tessera carpet tiles are manufactured in a facility certified to SA8000® and ISO 45001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s).

    Technical specification
    • Unique ref.FO-TE-LAY
    • Product familyFlooring
    • Product groupCarpet Tiles
    • TypeObject (single object)
    • Date of publishing2016-12-21
    • Edition number1
    • Height (mm)500
    • Width (mm)500
    • Depth (mm)6.1
    Related
    • Material mainPolyamide
    • Material secondaryPolyester
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)3.9
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles

    Region availability

    Europe North America Asia
    Åland Islands
    Canada
    Japan
    Albania
    United States
    North Korea
    Andorra
    South Korea
    Austria
    Türkiye
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City