Publish your products
Flotex planks Box cross
Flotex planks Box cross
Flotex planks Box cross
    Archived

    Flotex planks Box cross

    Flotex planks offer endless possibilities to mix and match colours within one design. Laying patterns can also create stimulating and lively environments with zigzag motives or herringbone designs. Flotex planks show little repeat in their patterning, creating interesting and beautiful floors even when only one single colour is used. 

    Subtly changing from a box to a cross, this box-cross plank motif seems to fade in and out creating light and shade that bring contrast. The effect is both stylish and sophisticated, forming a unique visual look that works in both large and small flooring areas.

    Smart. Innovative. Modular.

    Specification
    • Plank size: 100 x 25 cm. Flotex Box cross planks can be installed in a half-drop or random drop pattern.

      The Flotex Box cross collection consists of 9 colours.

      Installation method: glued 

      Classification commercial use: 33

      Total thickness: 5.0 mm

      Total weight: 4.8 kg/m2

      Pile composition: 100% polyamide 6.6

      Dimensional stability: ≤ 0.10 %

      Impact sound reduction: ΔLw ≥ 19 dB

      Acoustic sound absorption: αw = 0.10 (H)

      Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3   

      Flotex planks contain up to 52% recycled content by weight.

      Awarded with the Allergy UK Seal of Approval™ from the British Allergy Foundation.

      Reaction to fire (EN 13501-1): Bfl - s1, L, NCS

      Slip resistance (EN 13893): μ ≥ 0.30

      Body voltage (ISO 6356): < 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.

      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.

      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.FO-FL-PL-DA-BO
    • Product familyFlooring
    • Product groupFlotex Flocked Flooring
    • TypeObject (single object)
    • Date of publishing2018-11-22
    • Edition number1
    • Height (mm)1000
    • Width (mm)250
    • Depth (mm)5
    Related
    • Material mainPolyamide
    • Material secondaryPVC
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)4.8
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit