Publish your products
FP Folding door

FP Folding door

3.9 out of 5 stars3.9(9 reviews)
FP is a powerful folding door divider for less than 3400 mm high in areas where sound insulation is required. Sound-insulating divider is easy to use and even in heavy use long-lasting. Folding doors achieve up to 36 Hz db/2000 sound insulation. If in need for a higher level of sound insulation than 36 db, then check out Phonic sound insulation folding door (Max.42 db Lab) Sound isolating the status of the distributors for the RT card, you can download the technical documentation.
Technical specification
  • Unique ref.fp_fold_door
  • Product familyFolding doors
  • Product groupFP-300
  • TypeObject (single object)
  • Date of publishing2014-06-17
  • Edition number1
  • Height (mm)3400
Related
  • Material mainWood
  • Material secondaryLeather
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryDoors - Folding Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715