Publish your products
BTDR Déco | Hatch smoke extraction damper, without casing grille
BTDR Déco | Hatch smoke extraction damper, without casing grille
    France Air

    BTDR Déco | Hatch smoke extraction damper, without casing grille

    The BTDR 3 Déco smoke control damper has been developed to meet the demands of modern architecture, where fire safety equipment must remain discreet and visually integrated. Thanks to its grille-free design, it can be painted or finished to blend seamlessly into surrounding surfaces, preserving the architectural intent while providing certified smoke control performance. Ideal for hotels, healthcare facilities, cultural venues, offices and public buildings, it offers a perfect balance between aesthetics, compliance and functionality.

    Specification
      • Architectural smoke control damper without visible grille.
      • Certified for smoke extraction and air supply smoke control systems.
      • Available in single-leaf and double-leaf configurations.
      • Reversible access door.
      • Anodized aluminium frame with paint-ready option available.
      • Excellent airtightness performance tested at 1500 Pa.
      • Low pressure loss and optimized free area.
      • Flush integration into walls and partitions.
      • Suitable for public buildings, healthcare facilities, hotels, offices and high-rise buildings.
      • CE certified according to EN 12101-8.
      • NF certified according to NF S 61-937 and NF 537.
      • Designed to combine certified fire protection with seamless architectural integration.
    Technical specification
    • Unique ref.btdr-deco-m
    • TypeObject (single object)
    • Date of publishing2026-09-02
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryHVAC - Non Mechanical Ventilation
    • Uniclass 2015 CodePr_65_65_24_29
    • Uniclass 2015 DescriptionFire and smoke dampers
    • CSI MasterFormat 2014 Code23 33 13.19
    • CSI MasterFormat 2014 TitleSmoke-Control Dampers
    • OmniClass Number23-33 29 25
    • OmniClass TitleSmoke Dampers

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit