Publish your products
DPU 40N DESIGN | Ceiling Diffuser
DPU 40N DESIGN | Ceiling Diffuser
    France Air

    DPU 40N DESIGN | Ceiling Diffuser

    The DPU 40N DESIGN is a ceiling diffuser designed to provide efficient air distribution while blending seamlessly into modern architectural environments. Its refined appearance and clean lines make it an ideal solution for commercial buildings, reception areas, offices, educational facilities, and public spaces. Engineered for occupant comfort, it ensures uniform air distribution and high indoor air quality.

    Specification
      • Ceiling diffuser for ventilation and air handling systems. 
      • Designed for supply air applications in commercial and non-residential buildings requiring an aesthetic integration. 
      • Provides uniform air distribution and occupant comfort. 
      • Ceiling-mounted installation. Suitable for both new construction and renovation projects.
    Technical specification
    • Unique ref.dpu-40n-design-ciling-diffuser
    • TypeObject (single object)
    • Date of publishing2026-09-02
    • Edition number1
    • Height (mm)450
    • Width (mm)450
    Related
    • Material mainComposite
    Classification
    • BIMobject CategoryHVAC - Air Diffusers
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 00
    • CSI MasterFormat 2014 TitleAir Outlets and Inlets
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers

    Region availability

    Europe
    France