Publish your products
NEO 2000 / NEO 2000 P | Circular Diffuser with coanda effect
NEO 2000 / NEO 2000 P | Circular Diffuser with coanda effect
NEO 2000 / NEO 2000 P | Circular Diffuser with coanda effect
NEO 2000 / NEO 2000 P | Circular Diffuser with coanda effect
    France Air

    NEO 2000 / NEO 2000 P | Circular Diffuser with coanda effect

    NEO® 2000 and NEO® 2000 P combine high-performance air distribution with contemporary architectural design. Featuring a sleek circular diffuser and an optimized Coanda effect, they ensure uniform, draught-free air diffusion while blending seamlessly into modern interiors. Available as a suspended circular diffuser or a ceiling tile-integrated version, NEO® adapts to a wide range of commercial applications, including offices, retail spaces, restaurants and public buildings. The optional Reactil® technology automatically adjusts the airflow pattern according to supply air temperature, providing optimal comfort throughout the year.

    Specification
    • · Circular ceiling diffuser with omnidirectional air distribution.

      · Airflow rates from 125 to 1,800 m³/h.

      · Optimized Coanda effect for enhanced air diffusion.

      · Suitable for heating and cooling applications.

      · Available in circular version (NEO® 2000) or ceiling tile version (NEO® 2000 P).

      · Connection diameters from 160 to 315 mm.

      · Optional Reactil® technology for automatic airflow adjustment.

      · Uniform air distribution without draughts.

      · Clean and minimalist architectural design.

      · Aluminium diffuser cone with steel face plate.

      · Fine-line finish available.

      · Suitable for offices, retail spaces, restaurants and public buildings.

      · Standard finish: RAL 9003 matt, other colours available on request.

    Technical specification
    • Unique ref.neo-2000-neo-2000-p-circular-diffuser
    • TypeObject (single object)
    • Date of publishing2026-09-02
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryHVAC - Air Diffusers
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 00
    • CSI MasterFormat 2014 TitleAir Outlets and Inlets
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit